Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Zero mark
Version 1
horizontal
Product type
zero reference mark
Main material
stainless steel
Surface finish body
bright
B=Width
15
H=Height
1
L=Length
30
Kind of fastening
self adhesive
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4310.

Version
Bright.
Note
Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought