Scale vertical stainless steel bright 21880-010010X0300
- Application sectors: machines, worktables, workbenches
Sales unit
€10.69
plus sales tax
Added to your shopping cart
Designation
Scale
Version 1
vertical
Product type
scale
Main
material
stainless steel
Surface finish
body
bright
B=Width
15
H=Height
1
L1=Total length
300
L=Length
300
N=zero point
top
S=Scaling
left
Division
1 mm
Kind of fastening
self adhesive
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4310.
Version
Bright.
Note
Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.