Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shim plate
Main material
stainless steel
L=Length
40
D1
4,5
P
32
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Note
Base plates raise the sliding clamp by 3 mm.
It is used to mount the sliding clamp to a fixated square bar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought