Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Catch plate
Product type
standard
Main material
stainless steel
Surface finish body
bright
Loading per pair kg
180
Manufacturer Item number
DS63610
Packaging type
1 unit = 1 pair
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Mounting bracket stainless steel.
Version
Mounting bracket bright.
Note for ordering
Sold in pairs.
Note
As an option for floor or platform mounting.
Accessory
21334-50 stainless steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought