Telescopic rail Full extension steel galvanised 21334-54-0350
- Soft close
- Quick frontal release
- Latches in closed position
Sales unit
€68.57 / Piece
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main
material
steel
Surface finish
body
galvanised
B=Width
12,7
Fp=
load capacity/pair
50,000 cycl.
35
H=Height
51
L=Length
350
A
35
A1
128
A5
128
A6
224
Assembly
side mounting
Manufacturer
Item number
DZ3932-0035EC
Packaging type
1 unit = 1 pair
Travel
S
350
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range
10 °C - 40 °C.
Drawing reference
1) Mounting hole by 21334-54-0300 not available.
2) Mounting hole by 21334-54-0350 not available.
3) Mounting hole by 21334-54-0400 not available.
2) Mounting hole by 21334-54-0350 not available.
3) Mounting hole by 21334-54-0400 not available.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.