Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Over extension
Product type
standard
Main material
steel
Surface finish body
galvanised
Component material
steel
Surface finish component
hardened
B=Width
38,2
H=Height
53,1
L=Length
550
A
26
A1
192
A2
224
A4
416
A5
448
A6
160
Assembly
side mounting
Loading per pair kg
100
Manufacturer Item number
DZ5351-0055
Packaging type
1 unit = 1 pair
Travel S
846
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
On telescopic slides with over-extension, the travel is greater than the installed length.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities stated were determined for a rail spacing of 450 mm and refer to the maximum value after 20,000 cycles.

These telescopic slides are not suitable for horizontal installation.

The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 38.2 mm.

It is recommended that the telescopic slides be secured using M5 countersunk screws.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought