Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main material
aluminium
Surface finish body
anodised
Main colour
silver
B=Width
11
H=Height
16
L=Length
80
A
12
A2
56
A4
56
Assembly
side mounting
Loading per pair kg
2
Travel S
77
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Rails aluminum.
Ball cage and balls steel.
Version
Rails silver anodized.
Ball cage galvanised.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension the travel is approximately equal to the overall length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

Recommended screws: M 2.5.
Temperature range
5 °C to 35 °C
Advantages
Smooth running
High lateral stability due to precise guidance
Drawing reference
1) the rails with length 80 mm have no hole here
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought