Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main material
stainless steel
Surface finish body
bright
B=Width
19,1
H=Height
53,1
L=Length
450
A
26
A1
160
A2
192
A3
256
A5
128
A6
160
A8
320
Assembly
side mounting
Load capacity per pair (80,000 cycles) kg
65
Manufacturer Item number
DS5321-0045EC
Packaging type
1 unit = 1 pair
Travel S
450
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These telescopic slides with soft-close function offer a full-extension option that permits easy access to the rear of the drawer. They are made from corrosion-resistant stainless steel and are ideal for use in canteens, laboratory facilities and medical equipment. They are designed for drawers up to 1000 mm wide and ensure reliable and durable use in demanding environments.
Material

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range
0 °C to +40 °C.
Advantages
Soft close
Light running
Precise guidance for high lateral stability
Accessory
21335-85 Mounting bracket, stainless steel, for telescopic slides.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought