Telescopic rail Partial extension stainless steel bright 21334-50-0450
- Latches in closed position
- Suitable for flat mounting
- Smooth running
Sales unit
€70.35 / Piece
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Partial extension
Product type
standard
Main
material
stainless steel
Surface finish
body
bright
B=Width
9,5
H=Height
35,34
L=Length
450
A
8
A1
32
A2
224
A3
256
A4
384
A5
416
A6
224
A7
256
A8
7,5
Assembly
side mounting
Load capacity
per pair
(80,000 cycles) kg
50
Loading pair
(10,000 cycles)
kg
57
Manufacturer
Item number
DS2028-0045
Packaging type
1 unit = 1 pair
Travel
S
320
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Slides stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.
Version
Slides bright.
Ball cages bright.
Balls bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages
Latches in closed position
Suitable for flat mounting
Light running
Suitable for flat mounting
Light running
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.