Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main material
steel
Surface finish body
galvanised
Component material
steel
Surface finish component
hardened
B=Width
19,1
H=Height
53
L=Length
300
A
26
A10
192
A4
192
A5
224
A7
96
Assembly
side mounting
Loading per pair kg
90
Manufacturer Item number
DZ5306-0030DO
Packaging type
1 unit = 1 pair
Travel S
323
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in open and closed positions. The telescopic slides can only be opened or closed after the release lever has been actuated. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities stated were determined for a rail spacing of 500 mm and refer to the maximum value after 80,000 cycles.

Not suitable for horizontal mounting.

The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 19.1 mm.

It is recommended that the telescopic slide be secured using M5 countersunk screws or 6 mm countersunk (Euro) screws.

If required, the left and right levers can be connected by a horizontal rod.

The telescopic slides are supplied in pairs, but can also be used in combination with the telescopic slides K1718.

The telescopic slides must be loaded centrally. The use of a central pull handle is recommended for wider drawers.
Temperature range
-30 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought