Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main material
steel
Surface finish body
galvanised
B=Width
19,1
H=Height
76,2
L=Length
304,8
A
12,7
A13
153,9
A14
179,3
A15
198,4
A16
217,4
A4
203,2
A5
260,4
A6
279,4
Assembly
side mounting
Loading per pair kg
272
Manufacturer Item number
DZ9301-0012U-E
Packaging type
packaged individually
Travel S
304,8
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

The load capacity is ca. 70% lower by horizontal mounting.

The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.

These telescopic slides cannot be ordered as a pair.
If single sided latching is desired, a combination with 21335-25 is possible.
Temperature range
-20 °C - +70 °C.
Advantages
Suitable for flat mounting
For heavy duty use
Light running
Attention
The maximum load rating refers to a pair of telescopic slides.
Drawing reference
1) Mounting hole by 21335-30-1524 provided
2) Cut-out for carriage bolt
Accessory
Steel telescopic slides 21335-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought