Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main material
steel
Surface finish body
galvanised
B=Width
17,5
H=Height
54
L=Length
400
A
26
A1
160
A2
192
A5
128
A6
160
A7
288
Assembly
side mounting
Load capacity per pair (80,000 cycles) kg
45
Manufacturer Item number
DZ5417-0040EC
Packaging type
1 unit = 1 pair
Travel S
400,2
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range
+10 °C to +40 °C.
Advantages
Soft close
Light running
Precise guidance for high lateral stability
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought