Telescopic rail Over extension steel galvanised 21335-20-0500
- Latches in closed position
- Smooth running
- High lateral stability with exact guidance
Sales unit
€92.47 / Piece
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Over extension
Product type
standard
Main
material
steel
Surface finish
body
galvanised
B=Width
19,1
H=Height
53,1
L=Length
500
A
26
A1
192
A2
224
A3
384
A4
416
A5
160
A6
192
A7
192
Assembly
side mounting
Load capacity
per pair
(80,000 cycles) kg
140
Loading pair
(10,000 cycles)
kg
160
Manufacturer
Item number
DZ5321-0050
Packaging type
1 unit = 1 pair
Travel
S
523
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Not suitable for horizontal mounting.
Not suitable for horizontal mounting.
Temperature range
-20 °C - +70 °C.
Advantages
Latches in closed position
Light running
Precise guidance for high lateral stability
Light running
Precise guidance for high lateral stability
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.