Telescopic rail Full extension steel galvanised 21335-75-01900
- Maximum deflection 1%
- High strength
- High load capacity
Sales unit
€1,710.88 / Piece
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Full extension
Product type
standard
Main
material
steel
Surface finish
body
galvanised
Component
material
stainless steel
B=Width
35
H=Height
80
L=Length
1900
A1
700
Assembly
side mounting
Loading
per pair
kg
458
Manufacturer
Item number
DZ4180-080-035-0190U
Packaging type
packaged individually
Travel
S
1900
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
These heavy-duty telescopic slides were designed for extreme loads in heavy-duty applications. They are characterised by maximum mechanical strength. The innovative double-T intermediate element safely absorbs enormous forces, whilst large stainless-steel balls and a robust ball cage ensure consistently smooth and effortless running, even under full load. The system minimises any deflection and ensures stable, precise movement of the mounted components. This means the rail system performs optimally during the opening of heavy battery compartments in trains and electric vehicles and when handling heavy loads. In automation technology, they enable robots to precisely grip and position heavy components. In crisis management and emergency vehicles they ensure that heavy technical equipment is ready for use quickly and without obstruction during an emergency.
Material
Rails steel or stainless steel 1.4301.
Ball cage stainless steel.
Balls stainless steel.
Version
Rails galvanised or bright stainless steel.
Ball cages bright.
Balls hardened.
Ball cages bright.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities stated were determined for a rail spacing of 500 mm and refer to the maximum value after 18,000 cycles.
When fitted horizontally, the load-bearing capacity per pair is 81 per cent less.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 35 mm.
It is recommended that the telescopic slide be secured using M10 screws minimum grade 8.8 and a screw-in depth of 12 mm. To achieve the specified load-bearing capacity, all fitting points must be used.
When fitted horizontally, the load-bearing capacity per pair is 81 per cent less.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 35 mm.
It is recommended that the telescopic slide be secured using M10 screws minimum grade 8.8 and a screw-in depth of 12 mm. To achieve the specified load-bearing capacity, all fitting points must be used.
Temperature range
-20°C to +110°C.
Accessory
06894 Steel grips with locking unit.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.