Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle plate
Main material
steel
Surface finish body
painted
D2=Diameter
20,5
A
26
B
66
D3
12,5
D4
18
D5
30
H
140
H1
110
H2
80
L
140
L1
100
L2
40
Size
6
Suitable for clamping element size
6
T
10
UNSPSC Code
31161617
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised (sizes 4, 5 and 6 painted).
Note
The angle bracket enables easy mounting of the clamping elements directly on the machine component. The bore D2 serves to hold the clamping element. The clamping element can be mounted on the front or rear of the bracket.

The bores D3 enable the bracket to used for other applications.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought