Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Version 1
for roller chain
Main material
steel
Division inches
1-1 1/4
Division mm
25,4-31,75
ISO No.
16 B - 20 B
UNSPSC Code
31161614
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note
The assembly tool eases the fitting of connecting links in open roller chains. The chain ends are hooked onto the arms of the open assembly tool By turning the screw, the ends of the chain are pulled towards each other permitting the connecting link to be easily fitted.

Can also be used for similar sizes, other standards and two or three strand chains.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought