Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
C Profile
Form
C1
Main material
steel
Surface finish body
galvanised
L=Length
2000
A
17,5
B2
24
H2
5,2
S
1
UNSPSC Code
31161614
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel galvanised.
Stainless steel bright.
Note
The C profiles are used for fastening to the system substructure and they protect the glide rails from lateral forces and torsion. The glide rails can be simply pushed into the C profiles. Because the glide rails are positioned loosely in the C profiles, they can expand freely when there are temperature variations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought