Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Chain clamp
Form
A
Form definition
arched profile
Main material
stainless steel
Component material
polythene
A
9,4
B
32
Clamping travel L2
40
Clamping force both springs released (N)
190-96
Clamping force left spring released (N)
58-32
Clamping force right spring released (N)
132-60
Division inches
3/8X7/32
ISO No.
06 B-3
Matching angle bracket
22281-90-29900
Size
TS
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified

Description

Material
Housing stainless steel.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Version
Housing bright.
Note
Ready-to-install chain tensioner for low-noise, low-wear running of ISO 606 roller chains. The TS chain tensioner is used when there is insufficient space for a conventional tensioning system. Required space under the chain is only 40 mm.

The stainless steel TS chain tensioner is available with an arched bow profile.

The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Temperature range
-20 °C to +60 °C (briefly up to +80 °C).
Assembly
The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
Accessory
Angle brackets 22281-90.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought