Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Chain tensioner
Main material
plastic
D=Thread
8
B1
10,2
ISO No.
06 B-1
UNSPSC Code
31161617
X
74
Y
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic Vesconite®.
Note
For tensioning roller chains The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high quality plastic needs no lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range
-40°C to +120°C.
Max. frictional heat +240 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought