Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Idler sprocket
Version 1
single
Version 2
With ball bearing
Main material
steel
D1=Pitch circle diameter
73,14
N=No. of teeth
18
B1
7,2
C
1,3
D
78
D2
40
D3
16 +0,26 +0,13
Division inches (PxB1)
1/2X5/16
ISO No.
08 B-1
L1
12
L2
18,3
Pitch mm
12,7 x 7,75
Steel code
C45
UNSPSC Code
31161612
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sprocket steel C45.
Ball bearing made from ball-bearing steel.
Note
Ready-to-install idler sprockets complete with ball bearing. For DIN ISO 606 roller chains. The ball bearings are sealed both sides, permanently lubricated and therefore maintenance-free.
Temperature range
-20°C to +120°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought