Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Link
Version 1
single
Version 2
split pin connection
DIN ISO
DIN ISO 606
Form
S
Form definition
link with cotter pin
Main material
steel
ISO No.
20 B-1
P
31,75
Suitable for chains
1 1/4 x 3/4
UNSPSC Code
31161611
Version
offset link
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note
Connecting links for single DIN ISO 606 roller chains.



If there is an odd number of links, offset links are required to close the chain. Using offset links reduces the power and tensile strength by 20%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought