Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Sprocket
Version 1
single
Version 2
Ready to install
DIN ISO
DIN ISO 606
Main material
steel
Surface finish body
bright
D1=Pitch circle diameter
67,61
N=No. of teeth
11
B1
11,1
B3
8
C
2
D
75,8
D2
46
D3
25
D4
M6
Division inches (PxB1)
3/4X7/16
ISO No.
12 B-1
L
35
Pitch mm
19,05 x 11,68
R
19
T2
3,3
UNSPSC Code
31161612
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Note
Ready-to-install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
DIN 6885 / BS 4235 keyway. The keyway is aligned with the tooth tip.
with two grub screws. One thread aligned with the centre of the keyway, and offset by 90°.

The sprockets can be partly provided with a groove on the collar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought