Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Gear rack
Version 1
straight
Version 2
round
Main material
steel
Surface finish body
bright
B=Width
15
H=Height
25
L=Length
1000
D
25
H1
22,5
L Nom. length
1000
Module
2,5
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Outside diameter ground, tolerance h6.
Note
The gear racks are cut so that there remains a complete tooth at the ends. This means that the rack length remains within the ± nominal dimension range.
Example: Module 1, the tooth pitch is 1.0 x π ≈ 3.14 mm.

The gear racks are cut using overhead mills. This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought