Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamp plate for toothed belt
Main material
aluminium
Surface finish body
bright
BW=Belt width
6
P=Profile
T2,5
A
1,5
A1
4
B
19
D
4,5
H
5
L
20,5
P
2,5
UNSPSC Code
31171523
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Clamp plates are used to mechanically secure the free belt end for numerous linear applications. The clamp plates must have matching tooth profiles to the belts to be secure to apply a uniform clamping force. For standard applications at least 7 belt teeth per belt end and must be engaged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought