Splined shaft aluminium bright 22008-05052
- Standard AT profile
- Trapezoidal toothing with metric pitch
- For manufacturing your own toothed wheels
Sales unit
€96.24
plus sales tax
Added to your shopping cart
Designation
Splined shaft
Main
material
aluminium
Surface finish
body
bright
D=diameter
81,55
L=Length
160
N=No. of teeth
52
P=Profile
AT5
L
min.
160
L1
160
L1
min.
160
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.