Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Splined shaft
ISO
ISO 17396
Main material
aluminium
Surface finish body
bright
D=diameter
11,4
L=Length
75
N=No. of teeth
15
P=Profile
T2,5
L min.
75
L1
75
L1 min.
75
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Standard T-profile to ISO 17396 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheels
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought