Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toothed pulley
ISO
ISO 17396
Form
A
Form definition
with rim flanges
Main material
aluminium
Surface finish body
bright
Component material
steel
Surface finish component
galvanised
B=Width
21
BW=Belt width
16
D=diameter
39,8
N=No. of teeth
25
P=Profile
T5
D1 max.
26
D2 max.
15
D3
39
D4 max.
44
L
27
UNSPSC Code
31161609
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Rim flanges, steel.
Version
Aluminium bright.
Rim flanges, galvanised.
Note
Standard T-profile ISO 17396 with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.

To reduce weight, the toothed belt pulleys may have a recess on one face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought