Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toothed pulley
Form
A
Main material
aluminium
Surface finish body
bright
B=Width
12,8
BW=Belt width
9
D=diameter
15,28
N=No. of teeth
16
P=Profile
HTD3M
D1 max.
10
D3
14,52
D4 max.
17,5
L
20,6
UNSPSC Code
31161609
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Standard HTD profile with metric graduation (semicircular toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore. This centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
To reduce weight, the toothed belt pulleys may have a recess on one face.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought