Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toothed belt
Version 1
Closed
ISO
ISO 17396
Main material
polyurethane
BW=Belt width
10
L1=Effective length
215
N=No. of teeth
43
P=Profile
T5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Endless toothed belts with metric pitch ISO 17396 trapezoidal profile. Ideal for drives with high belt flexibility Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern.

The colour of the toothed belt may differ from the colour shown in the product photo.
Temperature range
From -10 °C to +80 °C
Features
- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought