Toothed belt Closed polyamide black 22062-0309X0201
- High safety against tooth jump
- Low noise and maintenance
- Precise positioning and angular accuracy
- Very good chemical resistance
Sales unit
€3.70
plus sales tax
Added to your shopping cart
Designation
Toothed belt
Version 1
Closed
ISO
ISO 13050
Main
material
polyamide
Main
colour
black
BW=Belt width
9
L1=Effective length
201
N=No. of teeth
67
P=Profile
HTD3M
UNSPSC Code
31161607
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note
Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range
From -20°C to +100°C
Advantages
- Belt speed vmax perm. 50 m/s
- Transmissible power up to 2.39 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Precise positioning and angular accuracy
- Transmissible power up to 2.39 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Precise positioning and angular accuracy
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.