Bevel gear drive zinc bright 22714-1174
- Ideal for drive with electric motors
- Different arrangements of drives and outputs possible
- Maintenance-free
- Direction of rotation is arbitrary
- Hardened bevel gear with ball bearings
Sales unit
€49.30
plus sales tax
Added to your shopping cart
Designation
Bevel gear drive
Main
material
zinc
Surface finish
body
bright
Component
material
steel
Max. driving
torque M
Nm
10
SW1
7
SW2
7
Transmission ratio
1:1
UNSPSC Code
31161703
max.
rpm
150
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing die-cast zinc.
Bevel gears steel.
Bevel gears steel.
Version
Housing bright.
Bevel gears surface hardened.
Ball bearing with sealing washer RS.
Bevel gears surface hardened.
Ball bearing with sealing washer RS.
Note
Universally applicable and maintenance-free bevel gear, particularly suitable for drives with electric motors. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.
Drive and output over a hexagon socket.
This bevel gear transmission is ideal for use as a diversion drive, distribution transmission or gear reducer for electric motors; e.g. for louvre or actuators in special machine constructions.
Drive and output over a hexagon socket.
This bevel gear transmission is ideal for use as a diversion drive, distribution transmission or gear reducer for electric motors; e.g. for louvre or actuators in special machine constructions.
Technical Data
Duty cycle: 20% (at 5 min.)
Temperature range
-20 °C to +40 °C.
Drawing reference
1) For DIN 7500 M5 self-tapping screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.