Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cardan joint
Version 1
double
Version 2
with plain bearing
DIN
similar to DIN 808
Product type
reamed hole without slot
Main material
stainless steel
D=Fastening hole
25
L=Length
163
D1
50
L1
54
L2
26
L3
55
Steel code
1.4301
UNSPSC Code
25171509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
Cardan joints with plain bearing can be swivelled by 90°. The maximum speed is 500 U/min.

The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.

The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought