Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Keyless locking coupling
Form
A
Main material
steel
D1=Shaft diameter
77
D2=Flange diameter
103
D=internal diameter
60
200 K min. mm
137
250 K min. mm
125
280 K min. mm
120
320 K min. mm
115
400 K min. mm
108
B
82
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400
137 / 125 / 120 / 115 / 108
L1
50
L2
67
L3
74
Max. axial force F kN with tightening torque MS
97
Max. torque M Nm with tightening torque MS
2920
No. of screws
10 x M8
Surface pressure on hub P N/mm²
75
Surface pressure on shaft P N/mm²
95
Tightening torque MS Nm
41
UNSPSC Code
23153102
X min. mm
35
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright.
Note
Particularly compact self-centring keyless locking coupling without axial offset.

- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought