Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft-hub coupling
Main material
stainless steel
D1=Outside diameter
25
D=internal diameter
19
SW=key width
27
G
M22x1
L
28
L1
23
Tightening torque max. Nm
30
Transmissible torque T Nm
29
UNSPSC Code
23153102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
Self-centering and play-free shaft/hub clamping sets with a very low moment of inertia and minimal space requirement. The clamping sets produce a friction connection between shaft and hub. Central nut for quick mounting. After the nut is loosened, the set can be removed with an extractor.
Clamping set concentricity ±0.01 mm.
Assembly
To achieve the specified torque, the clamping set must be installed grease-free. The entire length of the clamping set must be in contact with the shaft. For maximum torque the shaft and hub must be sufficiently firm (min. yield strength 350 N/mm²).

Required tolerances:
Shaft: h7
Hub: H7
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought