Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Metal bellows coupling
Version 1
with radial clamping hub
Main material
aluminium
Component material
stainless steel
L=Length
47
A
15,5
C (ISO 4029)
M4
D1 (H7)
19
D1/D2 max. by keyway
25
D1/D2 max.
25
D1/D2 min.
6
D2 (H7)
19
D4
40,5
Inertia (gcm²)
233
L2
5
L3
13,5
Nominal torque Nm
10
R
41,5
Size
100
Spring stiffness axial N/mm
27
Spring stiffness radial (N/mm)
120
Tightening torque of screws Nm
4,5
Torsional stiffness Nm/rad
8100
max. rpm
15000
max. angular offset (°)
1,5
max. shaft offset axial (mm)
0,4
max. shaft offset radial (mm)
0,15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hub aluminium.
Bellows stainless steel.
Version
Bright.
Note
Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range
-30 °C to +120 °C.
Assembly
The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request
Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought