Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Metal bellows coupling
Version 1
with radial clamping hub
Main material
aluminium
Component material
stainless steel
D1/D2=fastening hole
3
D4=Outside diameter
16,5
L=Length
31,5
A
4,6
Axial spring stiffness N/mm
21
C DIN 912-10.9
M2,5
D1/D2 max.
6
D1/D2 min.
3
L1
13,5
L2
3,3
Lateral spring stiffness N/mm
26
Max. axial shaft displacement ±
0,3
Max. lateral shaft displacement
0,2
Moment of inertia (10⁻³ kgm²)
0,0004
Nominal torque Nm
1
Size
1
Tightening torque of screws Nm
1
Torsion resistance Nm/arcmin
0,09
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hub aluminium.
Bellows stainless steel.
Version
Bright.
Note
Radial clamping of the hub for short mounting times and easy installation even in difficult to reach spaces. Take note of the required clamping screw tightening torque.
Temperature range
-40 °C to +200 °C
Assembly
The shaft to hub bore fit should be a transition fit. The play should be min. 0.01 mm and max. 0.04 mm. i.e:
shaft Ø 28 k6
bore Ø 28 F6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
As the metal bellows are made of thin stainless steel plate, special care should be taken during installation and removal. Damages to the bellows can render the coupling unusable.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) EASY clamp system from size 20
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought