Metal bellows coupling with radial clamping hub aluminium 23000-004
- Very high torsional stiffness
- Exact angle of rotation transmission
- Radially actuated clamp hub ensures markedly shorter assembly times
- Low moment of inertia
Sales unit
€100.99
plus sales tax
Added to your shopping cart
Designation
Metal bellows coupling
Version 1
with radial clamping hub
Main
material
aluminium
Component
material
stainless steel
D1/D2=fastening hole
4
D4=Outside diameter
24,5
L=Length
43,5
A
7,5
Axial
spring stiffness
N/mm
35
C
DIN
912-10.9
M3
D1/D2
max.
10
D1/D2
min.
5
L1
17,5
L2
4,4
Lateral
spring stiffness
N/mm
65
Max.
axial shaft
displacement ±
0,4
Max.
lateral shaft
displacement
0,2
Moment of
inertia
(10⁻³ kgm²)
0,003
Nominal
torque
Nm
4
Size
4
Tightening
torque of
screws Nm
2
Torsion
resistance
Nm/arcmin
0,46
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hub aluminium.
Bellows stainless steel.
Bellows stainless steel.
Version
Bright.
Note
Radial clamping of the hub for short mounting times and easy installation even in difficult to reach spaces. Take note of the required clamping screw tightening torque.
Temperature range
-40 °C to +200 °C
Assembly
The shaft to hub bore fit should be a transition fit. The play should be min. 0.01 mm and max. 0.04 mm. i.e:
shaft Ø 28 k6
bore Ø 28 F6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
As the metal bellows are made of thin stainless steel plate, special care should be taken during installation and removal. Damages to the bellows can render the coupling unusable.
shaft Ø 28 k6
bore Ø 28 F6.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the nominal torque is no longer guaranteed.
As the metal bellows are made of thin stainless steel plate, special care should be taken during installation and removal. Damages to the bellows can render the coupling unusable.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) EASY clamp system from size 20
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.