Rigid coupling Clamping with grub screw steel black oxidised 23049-1060
Sales unit
€24.00
plus sales tax
Added to your shopping cart
Designation
Rigid coupling
Version 1
Clamping with grub screw
Main
material
steel
Surface finish
body
black oxidised
D1=Fastening hole
6
D4=Outside diameter
18
L=Length
30
C
(DIN 916)
M4
Nominal
torque
Nm
4
SW
2
Tightening
torque of
screws Nm
2,2
UNSPSC Code
23153502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free. Transmission of the maximum nominal torque can only be achieved with optimum assembly and dimensional accuracy of the shafts. Max. speed 4000 rpm.
The rigid couplings have grub screws for point fastening of the coupling to the shaft.
Form B: With DIN 6885/1 tolerance P9 keyway.
The rigid couplings have grub screws for point fastening of the coupling to the shaft.
Form B: With DIN 6885/1 tolerance P9 keyway.
On request
Rigid couplings without keyway.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.