Rigid coupling Slitted steel 23050-1140
- Transmit high torques without rotational play
- Wear-free and maintenance-free
- Version: steel or stainless steel
Sales unit
€32.34
plus sales tax
Added to your shopping cart
Designation
Rigid coupling
Version 1
Slitted
Main
material
steel
D1=Fastening hole
14
D4=Outside diameter
34
L=Length
50
C
(DIN 912-12.9)
M5x16
Nominal
torque
Nm
190
R
39,4
Tightening
torque of
screws Nm
9,5
UNSPSC Code
23153502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free.
Transmission of the maximum nominal torque can only be achieved with optimum assembly and dimensional accuracy of the shafts.
Max. speed 4000 r/min.
Transmission of the maximum nominal torque can only be achieved with optimum assembly and dimensional accuracy of the shafts.
Max. speed 4000 r/min.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.