Rigid coupling Two-piece steel 23052-1100
- Transmit high torques without rotational play
- Wear-free and maintenance-free
- Version: steel or stainless steel
Sales unit
€43.61
plus sales tax
Added to your shopping cart
Designation
Rigid coupling
Version 1
Two-piece
Main
material
steel
D1=Fastening hole
10
D4=Outside diameter
29
L=Length
45
C
(DIN 912-12.9)
M4x12
Nominal
torque
Nm
70
R
32,7
Tightening
torque of
screws Nm
4,6
UNSPSC Code
23153502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free.
Transmission of the max. nominal torque is only achieved through optimum installation and dimensional accuracy of the shafts.
Max. speed 4000 rpm.
Due to a technical alteration, some of the rigid couplings may still be supplied without offset screws (all screws screwed in from above).
Transmission of the max. nominal torque is only achieved through optimum installation and dimensional accuracy of the shafts.
Max. speed 4000 rpm.
Due to a technical alteration, some of the rigid couplings may still be supplied without offset screws (all screws screwed in from above).
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Version with DIN 6885/1 parallel keyway, tolerance P9.
Version with DIN 6885/1 parallel keyway, tolerance P9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.