Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Coupling spider
Version 1
free of play
Main material
polyurethane
Main colour
yellow
B
12
Coupling spider hardness
92 Shore A
D max.
18
D4
40
Max. torque Nm
24
No. of teeth
6
Nom. torque Nm
12
Size
19
Spring stiffness radial (N/mm)
1120
Torsional stiffness static (Nm/wheel)
1090
Torsional stiffness dynamic Nm/wheel
1815
UNSPSC Code
23153402
max. angular offset (°)
1
max. shaft offset axial (mm)
+1,2 / -0,5
max. shaft offset radial (mm)
0,1

Description

Material
Polyurethane.
Version
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
The spiders are the compensating elements in elastomer dog couplings. As the main component of a coupling, they determine its properties.

The spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought