Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide bush
Main material
ceramic
Main colour
white
D1=Outside diameter
12
D=internal diameter
8
L=Length
16
L1
1,25
R
1,5
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High performance ceramic Z141.
Version
Ground
Advantages
- Exceptionally wear-resistant
- Dimensionally stable even at high temperatures
- Electrically insulating
- Frequency neutral
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought