Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide bush
Main material
bronze
D=diameter
22
L=Length
46
D1
30
D2
35
L1
44
L2
6
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Guide bushes low carbon steel 1.7139 or bronze.
Version
Steel case-hardened.
Note
The steel or bronze guide bushes are components that can be used in tool and die making. The guide bushes are characterised by their precision, durability and easy assembly. These bushes are designed without a centring collar to ensure maximum flexibility in use.

The steel or bronze guide bushes are components that can be used in tool and die making and are characterised by outstanding quality, precision and reliability. The guide bushes are designed without a centring collar and offer a precise diameter that ensures easy assembly and a secure, tight fit.
Accessory
Retaining clips.23682.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought