Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide bush
Main material
mild steel
D=diameter
32
L=Length
27
D1
42
D2
47
L2
6
Steel code
1.7139
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide bushes low carbon steel 1.7139 or bronze.
Version
Steel case-hardened.
Note
The steel or bronze guide bushes are components that can be used in tool and die making. The guide bushes are characterised by their precision, durability and easy assembly. These bushes are designed without a centring collar to ensure maximum flexibility in use.

The steel or bronze guide bushes are components that can be used in tool and die making and are characterised by outstanding quality, precision and reliability. The guide bushes are designed without a centring collar and offer a precise diameter that ensures easy assembly and a secure, tight fit.
Accessory
Retaining clips.23682.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought