Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide bush
Version 1
with collar
Version 2
maintenance-free
Form
A
Form definition
Glide direction axial
Main material
bronze
Component material
graphite
D1=Outside diameter
30
D=internal diameter
24
L=Length
17
D2
35
L1
6
L2
3
R
2
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Bronze with graphite inserts.
Version
Self-lubricating.
Hardness 190-220 HBW.
Note
The guide bushes can be used radially and axially.
The slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
Technical Data
Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range
Up to 230 °C.
Tolerances
The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought