Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide tube
Main material
mild steel
D=diameter
18
L=Length
140
D1
10,5
Steel code
1.7139
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide tube low carbon steel 1.7139.
Version
case-hardened.
Note
The steel guide tubes are used for precise guiding and positioning of components in demanding manufacturing processes. The guide tubes can be used in tool and die making applications to increase the accuracy, repeatability and efficiency of manufacturing processes.

The guide tubes are widely used in various areas of tool and die making, including:

- Injection moulding
- Stamping and forming processes
- Precision machining
- Plastic processing
- Metal processing
- Automobile industry
- Electronics industry
Accessory
Washers steel for guide tubes 07375-12.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought