Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Plain bearing
Version 1
cylindrical
Main material
bronze
D
6
D1
9
L
10
UNSPSC Code
27112300
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sintered bronze similar to SINT A50.
Version
Oil impregnated (ca. 25 percent by volume oil).
Hardness min. 25 HB.
Note
The sintered bronze plain bearings are oil impregnated, self-lubricating, maintenance-free and ready for installation. During rotation the oil is applied to the shaft and absorbed by the bearing through capillary effect when stationary. Additional lubrication is not required under normal operating conditions.
Technical Data
Static load: max. 70 N/mm²
Dynamic load: max. 20 N/mm²
Friction coefficient, dry: 0.05 to 0.10
Sliding speed: max. 6 m/s
Maximum pv value: 2,45 N/mm² * m/s
Temperature range: -20 °C to +100 °C
Assembly
Press in plain bearings, do not hammer in. The use of a suitable press mandrel is advisable. Without a mandrel there is a risk that the bearing may deform during installation. After press-fitting into a housing with bore H7 the bore D has a H7 tolerance.
Tolerances
Housing:
Recommended tolerance H7.

Shaft:
Recommended tolerance h6 to h9. Hardened or non-hardened ground shafts can be used (for secondary applications drawn shafts can also be used).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought