Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Retaining clip
Version 1
DIN 9832
Main material
steel
B=Width
32
H=Height
16
L=Length
25
B1
11
B2
10
D
11
D1
18
H1
11,5
H2
6,3
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note
The retaining clips are used to secure the guide bushes.
Accessory
Guide bushes 23681, guide bushes 23681-05, guide bushes 23678-20, guide bushes 23678-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought