Thrust washer Iglidur® 23715-1081810
- For support of axial loads with rotating movement
- Maintenance- and lubrication-free
- Electrically insulating
- Resistant to UV radiation
Sales unit
€0.69
plus sales tax
Added to your shopping cart
Designation
Thrust washer
Main
material
Iglidur®
D
8
D1
18
D4
18
H
0,7
Max. permissible
static surface pressure
N/mm²
80
S
1
Temperature range
-40 °C to +130 °C
UNSPSC Code
27112300
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High-performance polymer iglidur® G.
Version
grey.
Note
Maintenance-free and lubricant-free thrust washers. They take up axial loads by rotational motion. The loading can be either alternating or permanent.
Electrically insulating. Resistant to UV radiation.
Electrically insulating. Resistant to UV radiation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.