Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Quick-fit coupling
Version 1
with angular and radial compensation
Main material
QT steel
Surface finish body
nitrided
Component material
steel
D=Thread
M20X1,5
L1=thread length
42
D1
60
D2
32
L
129
L2
26
L3 min.
34
L4
62
L5
53
Max. permissible tensile and compressive stress kN
30
SW
55
SW1
46
SW2
27
SW3
18
Thread type
internal and external thread
UNSPSC Code
27111703
radial offset compensation X max.
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Coupling part nitrided, black.
Claw and seat tempered and phosphated.
Nut phosphated.
Locknut black.
Note

Quick-fit coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear-movements. Solid and compact design, no loose elements. Assembly and disassembly with a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought